Product  BRO.P.IP67_BLOCK-TBEN_S_ACCESSORIES.EN

TXF700 HMI Product Series in IP67

15″ Display with TX VisuPro Runtime

Metal Housing with Full IP67 Protection, Glass Front with Capacitive Touch

Order number: 100017847
    • 15" TFT widescreen color display
    • LED backlight
    • 1366 × 768 pixel resolution
    • 16 M colors
    • Capacitive touch screen, multi-touch and gesture control
    • 1 RJ45 PoE Ethernet Port 10/100 Mbps
    • 1 USB host port
    • Wi-Fi functionality as an access point/client
    • Integrated temperature sensor and 3-axis accelerometer
    • Front RGB LED
    • Integrated beeper
#

General data

EAN 4047101522662
eCl@ss-Code (V5.1.4): 27242302 -/- Graphic panel (display and console)
Customs tariff number 85371091990
Country of origin IT
Weight 4236 g
Product series TXF700

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top