Product  BRO.P.IP67_BLOCK_TBPN.DE

Accessories

ON/OFF switch

Order number: 3093004

Alternative order number : 93004

    • Inline switch
    • Male M12, 4-pin
    • Female M12, 5-pin
    • Suitable for all LED work lights
    • Rugged metal housing in IP50
    • For up to 30 VDC
#

General data

EAN 662488930042
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 85365019000
Country of origin MX
Weight 143 g

Select Country

Turck worldwide

to top