Product INU.P.IP67_BLOCK-TBEN_S_STANDARD.EN
Pick-to-Light
Placement Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3075439Alternative order number : 75439
- Protection class IP67
- Cable with male end M12 x 1, 4-pin, 150 mm
- Job light: green
- Mispick: red
- Actuation: not signalled
- Operating voltage 12…30 VDC
- PNP switching
- NO contact

General data
| EAN | 662488754396 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 161 g |

