Product BRO.P.IP67_BLOCK-TBEN_S_STARTER_KIT.EN
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6631929- Female M8, straight, 3-pin
- Shield on coupling nut/screw
- Jacket material: PVC, shielded
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 17 m

General data
| EAN | 4047101463828 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 1 g |

