Product INS.P.IO_SYSTEM-MT08_3G.17
Inductive Sensor
Order number: 4015501- Threaded barrel, M18 x 1
- Chrome-plated brass
- DC 2-wire, nom. 8.2 VDC
- Output acc. to EN 60947-5-6 (NAMUR)
- Cable connection
- ATEX category I M1, mining

General data
| EAN | 4047101091274 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 306 g |

