Product  INU.P.IP20_MODULAR-BL_4IOL_10.EN

LED Linear Light

In the Metal Housing

Order number: 3096290

Alternative order number : 96290

    • Cascadable
    • Light beam: 570mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP67 / IP69K
    • Color: ultraviolet
    • Cable, PVC, 2 m
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488962906
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 567 g

Select Country

Turck worldwide

to top