Product INU.P.IP67_BLOCK-GEN.EN
Field-Wireable Connector
Male Connector M12 × 1, Straight
Order number: 6936232- A-coding
- Yellow housing
- Metal coupling nut
- Cable feedthrough 4.0…8.0 mm
- Terminal capacity 0.25…1.50 mm²
- Protection class IP67
- RoHS compliant
- Screw-clamp terminal
- A-coding
- 5-pin

General data
| EAN | 4047101411546 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | SK |
| Weight | 26 g |

