Product INU.P.IP67_BLOCK-FGEN.DE
Inductive Sensor (Radial)
Monitoring Kit for Power Clamps
Order number: 4430121- Compact power clamp monitoring KSR13R with two sensors and LEDs
- Active face, radial
- Plastic, PBT‐GF20‐V0, black
- Mounting holes with metal sleeves
- Cable: Irradiation crosslinked PUR
- Resistant to magnetic fields (weld-resistant), for DC and AC fields
- Acc. to standard EN 60947‐5‐2
- Acc. to standard EN 61000‐4‐3
- Acc. to standard E03.75.020.N (7.2.6.1 CEM)
- DC 4-wire, 10…65 VDC
- 2 x NO
- M12 x 1 male connector

General data
| EAN | 4047101096606 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 40 g |

