Product  INS.P.IO_SYSTEM-AI401EX.17

Radio Transmission System

Point-to-point

Kit

Order number: 3092940

Alternative order number : 92940

    • External antenna (RG58 RP-SMA connection)
    • Supplied with antennas, screw sets and cable glands
    • Integrated signal strength indicator
    • Configuration via DIP switch
    • Modbus RTU communication, RS485 interface
    • Deterministic data transmission
    • Frequency hopping FHSS
    • Time Division Multiplex Access TDMA
    • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
    • Inputs: 6 x PNP
    • Outputs: 6 x PNP
    • Power consumption: < 60 mA at 24 VDC
    • Completely preset
#

General data

EAN 662488929404
eCl@ss-Code (V5.1.4): 27250312 -/- Communication interface, active
Customs tariff number 85176200000
Country of origin US
Weight 819 g

Select Country

Turck worldwide

to top