Product INS.P.FOUND_FIELD-JBBS_3G.17
Photoelectric Sensor
Photoelectric Sensor for Glass Fibers
Order number: 3043546Alternative order number : 43546
- Male M12 × 1
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation, adjusted via switch

General data
| EAN | 662488435462 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 264 g |

