Product TSD.P.IP20_MODULAR-BL20_PG_EN.EN
excom I/O System
System Enclosure 800 x 550 x 260
Order number: 100016894- Stainless steel quality 1.4404 (AISI 316L)
- With inspection window
- Receptacle plate equipped with plastic cable glands (4 × M25 power supply, 4 × M20 Ex i bus, 108 × M16 Ex i I/O signals) and 1 × M20 breather/drainer
- Additional installation of Ex e terminals (2 × UT10, 2 × UT10-BU, 2 × UT10-PE) for connecting the supply voltage, 1 × fiber optic coupler OC11Ex/2G.2 incl. wiring of the RS485IS connections with D9T-RS485IS
- Stainless steel housing with built-in module rack MT24-3G

General data
| EAN | 4047101520767 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 85371098990 |
| Country of origin | DE |
| Weight | 50000 g |
| Product series | excom |

