Product INU.P.IP67_BLOCK-BL67_IO_MODULE.DE
LED Signal Light
Tower Light
Order number: 3028251Alternative order number : 28251
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Monochrome: Yellow rotating (COL 1)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper: Sealed, continuous tone max. 94 dB
General data
| EAN | 662488282516 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 182 g |

