Product  INS.P.IO_SYSTEM-AIH40EX.17

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3044902

Alternative order number : 44902

    • Cable, PVC, 2 m, 4-wire
    • Metal housing, ZN, black
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Operating voltage 10…30 VDC
    • NPN switching output
    • Light/dark operation
#

General data

EAN 662488449025
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 198 g

Select Country

Turck worldwide

to top