Product INS.P.INTERFACE-IM12_AI01.21
Converter
Thermistor to Modbus
Order number: 3815081- Operating voltage: 10…30 VDC
- Input: thermistor
- Output: Modbus RTU
- Converts the temperature signal into a 16-bit register value

General data
| EAN | 662488756932 |
| Customs tariff number | 85176200000 |
| Country of origin | TW |
| Weight | 26 g |

