Product INS.P.INTERFACE-IMX12_TI01_2RTDR_2I_C.24
LED Signal Light
Tower Light
Order number: 3083228Alternative order number : 83228
- Black plastic housing
- EMI and RFI immune
- Protection class IP67
- Cable with male end M12 x 1, 150 mm
- Multicolor: Green (COL 1) / Red (COL 2)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488832285 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 163 g |

