Product  INS.P.INTERFACE-IMX12_DI03_1S_2T.24

Frequency Transducer/Pulse Counter

2-channel

Order number: 7580228
    • Input circuits monitored for wire-break and short-circuit
    • Parameterized via PC
    • Complete galvanic isolation
    • Removable screw terminals
    • Power bridge (connector incl. in delivery)
    • ATEX use in Zone 2, cUL
    • SIL 2
#

General data

EAN 4047101420463
eCl@ss-Code (V5.1.4): 27230220 -/- Rotation speed monitor
Customs tariff number 85437090990
Country of origin DE
Weight 173 g

Approval

Configuration Software

EU Declaration of Conformity

Instructions for Use

Product Catalog

Product Flyer

Quick Start Guide

Safety Manual

Technology Flyer

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top