Product BRO.P.INTERFACE-IMX12_CCM.EN
Vision System
Backlight
Order number: 3082645Alternative order number : 82645
- Protection class: IP67
- Color: infrared
- Power supply: 24 VDC
- M12 x 1 male

General data
| EAN | 662488826451 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054231000 |
| Country of origin | US |
| Weight | 1124.91 g |

