Product MNS.P.INTERFACE-IM73.EN
Pick-to-Light
Placement Sensor
Light Grid
Order number: 3070989Alternative order number : 70989
- 4-beam system, beam spacing 28.6 mm
- Scan field 111 mm
- Range max. 2 m with reflector and max. 400 mm in diffuse mode
- Protection class IP62
- Cable with male end M12 x 1, 5-pin, 2 m
- Job light: green
- Mispick: red
- Operating voltage 12…30 VDC
- Non-actuated current consumption: < 20 mA, < 70 mA with activated job light
- DIP switches for adjustment of PNP/NPN switching output, NO/NC output and work light
- SMBPVA1 mounting bracket kit included in delivery
- No reflector tape included

General data
| EAN | 662488709891 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 263.08 g |

