Product MNS.P.INTERFACE-IM33.EN
Radio Transmission System
Base Unit for Serial Sensors
Node with Integrated Sensor
Order number: 3805966Alternative order number : 805966
- Protection class IP67
- Mechanical screw-in thread, 1 ¼" NPT
- Integrated ultrasonic scanner, frequency 114 kHz, range 3 m and multi-color display lights
- 2.4 GHZ frequency band
- Frequency hopping FHSS
- Time division multiplex access - TDMA
- Operating voltage: 3.6…5.5 VDC
- Current consumption: ≤ 100 µA
- Supply via 2x 3.6 V Li-ion AA batteries, supplied with the device
- FCC-ID UE300DX80-2400 This device complies with FCC para. 15, sub para. C, 15.247 ETSI/EN: In compliance with EN 300 328: V1.7.1 (2006‐05)IC: 7044A‐DX8024
- Radiation protection 10 V/m for 80-2700 MHz acc. to EN 61000-6-2

General data
| EAN | 662488045500 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 370 g |

