Product  INS.P.INTERFACE-IM36_22EX_IM36_22EX_U.10

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3034730

Alternative order number : 34730

    • M12 × 1 Micro male connector (AC), 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488347307
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 18.14 g

Select Country

Turck worldwide

to top