Product INS.P.INTERFACE-IMC_AI_11EX_I_L.10
Inductive Sensor
Resistant to Magnetic Fields
Order number: 1613001- Rectangular, height 5.5 mm
- Active face on top
- Plastic, PP
- Resistant to magnetic fields (weld resistant), for DC and AC fields
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

General data
| EAN | 4047101147278 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 27 g |

