Product INS.P.INTERFACE-IM1_22EX_T_MT.10
LED Signal Light
High-intensity Tower Light
Order number: 3018981Alternative order number : 18981
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- Cable with male end M12 x 1, 150 mm
- Monochrome: Yellow (COL 1)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488189815 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 125 g |

