Product INS.P.FLOW-FCS_DN25A4_NAEX0L120D079.01
Safety Light Curtain
Emitter
Type 4, Resolution 30 mm, Scan Field Height 750 mm, Range 12 m
Order number: 3812379- Resolution 30 mm
- Scan field height 750 mm
- Range 12 m
- Intuitive setting via DIP switches
- Protection class IP65
- Operating voltage 24 VDC ± 15 %
- 2-color status indicator
- 3-color zone status indicator
- Removable Disconnect (RD) connector
- The safety light curtain is supplied without the mounting and connection accessories required for operation
- Type 4 (IEC 61496‐1, -2)
- Safety Integrity Level SIL 3 (IEC 61508)
- Performance Level PL e (EN ISO 13849)
- Safety category 4 (EN ISO13849)
- Safety data can only be found in the associated manual or the associated SISTEMA library

General data
| EAN | 662488554248 |
| Customs tariff number | 85437090990 |
| Country of origin | CN |
| Weight | 1765 g |

