Product  INS.P.FLOW-FCS_G34A4_NAEX_L080_D100_D093.01

LED Linear Light

In the Metal Housing

Order number: 3087774

Alternative order number : 87774

    • ON/OFF switch
    • Cascadable
    • Light beam: 710 mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color: White
    • Cable, PVC, 2 m
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488877743
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 450 g

Select Country

Turck worldwide

to top