Product INS.P.FLOW-FCS_N1_2A4_NAEX0_H1141.01
Plastic Fiber
Bifurcated Fiber
Order number: 3070768Alternative order number : 70768
- Operation: diffuse/opposed mode
- Polyethylene sheath, flexible
- Operating temperature: -30…+70 °C
- SteelSkin sheath, terminated
- End sleeve for sensor: Thread
- Optical fiber, core diameter 1.0 mm
- Optical fiber, total length: ± 914 mm

General data
| EAN | 662488707682 |
| eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
| Customs tariff number | 85447000900 |
| Country of origin | JP |
| Weight | 54.43 g |

