Product INS.P.FLOW-FCS_G3_4A4_NAEX.01
Photoelectric Sensor
Retroreflective Sensor
Order number: 3040815Alternative order number : 40815
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 5…15 VDC
- NAMUR output: dark <= 1.2 mA ; light >= 2.1 mA
- Acc. to EN 60947‐5‐6 (NAMUR)

General data
| EAN | 662488408152 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 751 g |

