Product  INS.P.FLOW-FCS_G3_4A4_NAEX0_H1141.01

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3033914

Alternative order number : 33914

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Operating voltage: 20…250 VAC
#

General data

EAN 662488339142
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 706 g

Select Country

Turck worldwide

to top