Product INS.P.FLOW-FCS_GL1_2A4_NAEX_H1141.01
PROFIBUS Cable
PUR Cable Jacket
Order number: U0397-325- Jacket material: PUR, 2 × 22 AWG
- Jacket color: violet
- UL approval
- M12 female, straight, reverse-keyed
- M12 male connector, straight, reverse-keyed
- Cable length: 25 m

General data
| EAN | 4047101037012 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 1760 g |
| Product series | M12 eurofast |
| Network protocol | PROFIBUS-DP |

