Product INS.P.FLOW-FCS_GL1_2A4_NAEX0_H1141.01
Passive Actuator/Sensor Junction Box, 8 Ports
Ø 8 mm, I/O Port with M12 Male Connector for the Supply Cable
Order number: U2-28811- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS conform
- cULus listed
- I/O port (number of pins): 3-pin + PE

General data
| EAN | 4047101469486 |
| Customs tariff number | 85366990990 |
| Country of origin | MX |
| Weight | 119 g |
| Product series | M8 picofast |

