Product  INS.P.FLOW-FCS_G1_4A4_NAEX_H1141.01

Connection Cable

Order number: U0321
    • M12 female connector, straight, A-coded
    • M12 male connector, straight, A-coded
    • Cable length: 1.0 m
    • Litzen paarverseilt; geschirmt
    • Fieldbus Technology Cable
    • Fieldbus type: DeviceNet, PVC jacket, gray, shielded, 2STP × 22 AWG
    • UV resistant
    • Fire classes: UL 1685 FT4, UL1061, CSA FT4
#

General data

EAN 4047101035032
Customs tariff number 85444290900
Country of origin MX
Weight 88.451 g

Select Country

Turck worldwide

to top