Product  INS.P.FLOW-FCS_G1_4A4_NAEX.01

Actuator and Sensor Cable Suitable for Use with Robots

Connection Cable

Order number: 6543084
    • Female M12, straight, 5-pin
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Torsion resistant (± 360°/m)
    • Resistant to chemicals, UV radiation and oils
    • Free from halogen, silicone, PVC and LABS
    • Flame retardant
    • Resistant to hydrolysis and microbes
    • Protection class: IP67, IP69K
    • Cable length: 2.0 m
#

General data

EAN 4047101665079
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 84 g

Select Country

Turck worldwide

to top