Product  INU.P.PRESSURE-PS_WO_PASSWORD.01

Radar Sensor

Distance/Object Detection

Order number: 100030152
    • Blind zone: 35 cm
    • Range: 30 m
    • Resolution: 1 mm
    • Cone angle of the radar beam: Narrow ±2.5°
    • Approved acc. to ETSI 305550-2
    • Approved acc. to FCC/CFR 47 Part 15.
    • M12 × 1 male connector, 4-pin
    • Operating voltage 18…33 VDC
    • Operating voltage 10…33 VDC (in SIO mode)
    • Switching output switchable between PNP/NPN
    • Analog output switchable between 4…20 mA/0…10 V
    • Automatic current/voltage detection
    • IO-Link
    • M30 cylindrical design, stainless steel
#

Select Country

Turck worldwide

to top