Product  INU.P.PRESSURE-PS_WO_PASSWORD.01

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3071881

Alternative order number : 71881

    • Cable with male end, 4-pin, PVC, 150 mm, 8 mm
    • Protection class IP67
    • LED all-round visible
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488718817
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 45 g

Select Country

Turck worldwide

to top