Product INU.P.ENCODERS-RI360P1_DSU35_CNX4.DE
PROFINET Cordset
Verbindungsleitung
Order number: U-45540- Cable length: 2.0 m
- M12 male connector, straight, 4-pin
- Shielding on coupling nut/retaining screw
- D-coded
- M12 male connector, straight, 4-pin
- D-coded
- Litzen paarverseilt; ungeschirmt
- Industrial Ethernet cable
- Fieldbus type: Ethernet CAT5E, TPE jacket, green, shielded, 2UTP × 22 AWG
- UV resistant
- Oil resistant
- Fire classes: UL 1685, UL 1061
- Flexlife

General data
| EAN | 4047101306361 |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 176 g |
| Product series | M12 eurofast |
| Network protocol | PROFINET |

