Product  BRO.P.PROXIMITY-M08.EN

BL67 electronic module

4 Digital Outputs, PNP, 2.0 A

Order number: 6827174
    • Independent of the fieldbus and connection technology used
    • Protection class IP67
    • LEDs indicate status and diagnostic
    • Electronics galvanically separated from the field level via optocouplers
    • 4 digital outputs, 24 VDC
    • Max. 2 A
    • PNP switching
    • From version VN 01-07 and higher, the module supports accelerated start-up for applications with Fast Start-Up (FSU) and QuickConnect (QC).
#

General data

EAN 4047101109016
eCl@ss-Code (V5.1.4): 27250302 -/- Digital I/O module (periphery)
Customs tariff number 85389091890
Country of origin DE
Weight 55 g
Product series BL67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top