Product BRO.P.PHOTOELECT-Q3X_Q4X_LE_LH_LTF12.DE
Pressure Transmitter
With Current Output (2-Wire)
Order number: 6836662- Fully welded metal measuring cell
- Pressure range 0…600 bar rel.
- Pressure peak orifice
- 7…33 VDC
- Analog output 4…20 mA
- Process connection G1/4" female thread, front sealing
- Connector device, M12 × 1

General data
| EAN | 4047101401097 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |

