Product  INS.P.ULTRASONIC-RU_U_(E)M_H1151_3GD.23

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3078229

Alternative order number : 78229

    • Male M12 × 1, 4-pin
    • Protection classes IP67 / IP68
    • Metal housing
    • LED all-round visible
    • Indication of insufficient excess gain
    • Operating voltage: 10…30 VDC
    • PNP switching output, complementary contact
#

General data

EAN 662488782290
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 33 g

CAD STP File

Select Country

Turck worldwide

to top