Product  INS.P.FLOW-FCMI_3_4D12DYA4P_LIUP8X.01

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3026992

Alternative order number : 26992

    • M12 × 1 male connector, 4-pin
    • Protection class IP67
    • Operating voltage: 24…240 VDC
#

General data

EAN 662488269920
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 75 g

Select Country

Turck worldwide

to top