Product  INU.P.PROXIMITY-UPROX_IO_LINK.DE

Ultrasonic Sensor

diffuse mode sensor

With Analog Output

Order number: 3059431

Alternative order number : 59431

    • Measuring range adjustable via teach button or control line
    • Response time, adjustable
    • Analog output can be used for voltage or current
    • Teach-in function
    • Convertible output curves
    • Blind zone: 5 cm
    • Range: 25 cm
#

General data

EAN 662488594312
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin US
Weight 512 g

Select Country

Turck worldwide

to top