Product INS.P.FLOW-FCS_K20_LIX.10
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3073157Alternative order number : 73157
- Operating voltage 12…30 VDC
- Compact design
- Male, 8 mm
- Switching range adjustable via teach-in
- Adjustable to retroreflective mode
- Blind zone: 5 cm
- Range: 50 cm

General data
| EAN | 662488731571 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 58 g |

