Product  BRO.P.CONNECTORS-NIC_INDUCT_COUPLERS.DE

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3067343

Alternative order number : 67343

    • Cable, PVC, 2 m
    • Protection class IP67
    • Operating voltage: 12…250 VDC or 24…250 VAC
#

General data

EAN 662488673437
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 750 g

Select Country

Turck worldwide

to top