Product INS.P.ULTRASONIC-RU_STANDARD.01
Radio Transmission System
Star Topology
Node (FlexPower)
Order number: 3014189Alternative order number : 14189
- External antenna (RG58 RP-SMA connection)
- Aluminium housing
- Integrated signal strength indicator
- Configuration via DIP switch
- Deterministic data transmission
- Frequency hopping FHSS
- Time Division Multiplex Access TDMA
- Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
- Internal battery
- Powers connected sensors with 18 V
- Inputs: 2 x NPN, 2 x 0…20 mA

General data
| EAN | 662488141899 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 1982 g |

