Product BRO.P.ROTARY_POS-ENCODERS.EN
Photoelectric Sensor
Diffuse-Mode Sensor with Fixed Background Suppression
Order number: 3078199Alternative order number : 78199
- Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
- Protection class IP67
- LED, all-round visible
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488781996 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 22.68 g |

