Product  BRO.P.FLOW-FM_FMX_IM.DE

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3060886

Alternative order number : 60886

    • Cable, PVC, 2 m, 4-wire
    • Metal housing, ZN, black
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Operating voltage 10…30 VDC
    • PNP switching output
    • Light/dark operation
#

General data

EAN 662488608866
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 635 g

Select Country

Turck worldwide

to top