Product  BRO.P.PROXIMITY-RI360P1_ANGLE_SENSOR.DE

Photoelectric Sensor

Color Mark Sensor

With Switching Output

Order number: 3075041

Alternative order number : 75041

    • Cable, PVC, 2 m, 5-wire
    • Protection class IP67
    • Programmed via 2 teach buttons
    • 8-segement LED display
    • Adjustable on/off delay, 30 ms
    • Automatic selection of red, green and blue light
    • Orthogonal scan field relative to longitudinal housing axis
    • Optics rotatable by 90°
    • Operating voltage: 10…30 VDC
    • PNP/NPN switching output
    • Switching behavior adjustable (NO/NC)
    • Teach input
#

General data

EAN 662488750411
eCl@ss-Code (V5.1.4): 27270906 -/- Color mark sensor
Customs tariff number 85365019000
Country of origin CN
Weight 533 g

CAD DXF File

CAD STP File

Quick Start Guide

Select Country

Turck worldwide

to top