Product  MNC.P.RFID-RFID_SYSTEM_CANOPEN.DE

Draw-Wire

Order number: 100049321
    • Highly dynamic draw-wire sensor
    • With permanently installed analog encoder from the REM-116 product series
    • Measuring principle: magnetic
    • Measuring range can be scaled via teach inputs
    • Teach point 1: Ub to pin 4 for > 1 s
    • Teach point 2: Ub to pin 5 for > 1 s
    • Sensor protection class IP65
    • ‐20…+85 °C
    • 10…30 VDC
    • Analog output, 4…20 mA
    • M12 × 1 connector, 5-pin
#

General data

EAN 4047101658590
eCl@ss-Code (V5.1.4): 27270790 -/- Sensor for length, path (not classified)
Customs tariff number 90318020000
Country of origin DE
Weight 978 g

Select Country

Turck worldwide

to top