Product  BRO.P.LINEAR_POS-Q25L.DE

Actuator And Sensor Cable, PP-EPDM

Connection Cable

Order number: 6934670
    • M12 female connector, straight, 8-pin
    • Stainless steel coupling nut/screw
    • Sheath material: PP-EPDM
    • Sheath color: white
    • Resistant to acids and alkaline solutions
    • Resistant to detergents and disinfectants
    • Resistant to hydrolysis acc. to DIN EN 60068-2-78
    • Free from silicone and PVC
    • Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
    • Approvals: Ecolab, FDA
    • RoHS and REACH compliant
    • Protection classes IP67, IP69K
    • Cable length: 10 m
#

Select Country

Turck worldwide

to top