Product  BRO.P.PROXIMITY-CAPACITIVE_SENSORS.EN

Ultrasonic Sensor

diffuse mode sensor

With Switching Outputs

Order number: 3056890

Alternative order number : 56890

    • Compact design
    • Cable, 2 m
    • Operating voltage 12…24 VDC
    • Two PNP transistor outputs
    • Two independent switching ranges adjustable via button or control line
    • Blind zone: 15 cm
    • Range: 100 cm
#

General data

EAN 662488568900
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 716 g

Select Country

Turck worldwide

to top