Product  BRO.P.PROXIMITY-NIMFE-M12.EN

Safety Light Curtain

Emitter/Receiver Pair

Order number: 3083731

Alternative order number : 83731

    • Cable with M12 × 1 connector, 300 mm, 8-pin
    • Protection class IP65
    • Flat housing without blind zone
    • Adjustments via DIP switch
    • Reducible resolution
    • Blanking function
    • Operating voltage: 24 VDC ± 15 %
    • Resolution 14 mm
    • Scan field 1250 mm (L1)
    • Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
    • Type 4 acc. to IEC 61496‐1,‐2
    • SIL 3 to IEC 61508
#

General data

EAN 662488837310
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 3760 g

Select Country

Turck worldwide

to top