Product  BRO.P.INCLINATION-Q42_Q20L60.DE

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3042037

Alternative order number : 42037

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Metal housing
    • Operating voltage: 10…30 VDC
    • PNP switching output, light and dark operation
#

General data

EAN 662488420376
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365019000
Country of origin US
Weight 159 g

Select Country

Turck worldwide

to top